Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

300 Watts High Power WR-112 Waveguide Load 7.05 GHz to 10 GHz

Product ID: PE6835

Pricing

QuantityPrice
1-4$3,420.00
5-9$3,283.20
10-24$3,146.40
25+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Maximum Power300 Watt
Waveguide SizeWR-112
Minimum Frequency7.05 GHz
Maximum Frequency10 GHz
Impedance50 Ohm

Description

300 Watts High Power WR-112 Waveguide Load 7.05 GHz to 10 GHz

PE6835 300 Watts high power waveguide load (also known as waveguide termination) has a WR-112 input. This Pasternack WR-112 waveguide load / termination is rated for a minimum frequency of 7.05 GHz and a maximum frequency of 10 GHz. Our WR-112 waveguide terminator has a maximum input power of 300 Watts.

WR-112 waveguide load / termination PE6835 has an average maximum VSWR of 1.1:1. This Pasternack WR-112 high power waveguide termination / load is part of over 40,000 in-stock RF, microwave and millimeter wave components. Our WR-112 load ships same day as purchased worldwide as with our other RF parts.