200 Watts High Power WR-90 Waveguide Load 8.2 GHz to 12.4 GHz
Product ID:
PE6833
Pricing
| Quantity | Price |
| 1-4 | $3,180.00 |
| 5-9 | $3,116.40 |
| 10-24 | $3,052.80 |
| 25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Call for Availability

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Maximum Power | 200 Watt |
| Waveguide Size | WR-90 |
| Minimum Frequency | 8.2 GHz |
| Maximum Frequency | 12.4 GHz |
| Impedance | 50 Ohm |
Description
200 Watts High Power WR-90 Waveguide Load 8.2 GHz to 12.4 GHz
PE6833 200 Watts high power waveguide load (also known as waveguide termination) has a WR-90 input. This Pasternack WR-90 waveguide load / termination is rated for a minimum frequency of 8.2 GHz and a maximum frequency of 12.4 GHz. Our WR-90 waveguide terminator has a maximum input power of 200 Watts.
WR-90 waveguide load / termination PE6833 has an average maximum VSWR of 1.1:1. This Pasternack WR-90 high power waveguide termination / load is part of over 40,000 in-stock RF, microwave and millimeter wave components. Our WR-90 load ships same day as purchased worldwide as with our other RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table