In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

High Power WR-28 Waveguide Terminations

Pasternack high power WR-28 waveguide terminations are RF load devices designed to terminate (absorb) the source power from a waveguide with little to no reflection, essentially eliminating the line or port. Our high power WR-28 waveguide terminations are low loss, low VSWR products capable of absorbing high power with high isolation.

High power waveguide terminations in WR-28 are commonly used for millimeter wave communications requiring low loss capabilities, typically not possible with coaxial cables only. Common applications of these high power terminations for WR-28 waveguides include radar systems for their high power capabilities, antenna feed networks for low loss and phase accuracy and test labs. High power WR-28 waveguide terminations are rated for 75 Watts and are available in standard sizes which encompasses frequencies from 26.5 GHz to 40 GHz and come with square cover flanges.

The Pasternack Enterprises facilities certified to ISO 9001:2015 in Irvine, CA ships all high power millimeter wave WR-28 waveguide terminations from stock the same day you order them. Pasternack offers the broadest and deepest inventory of RF and microwave components available. Superior technical support and friendly customer service personnel are always here to assist you with your high power WR28 waveguide termination questions.

Product Filters

Hide Filters

Min Frequency

Max Frequency

Flange Size