Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

High Temperature Adapter 2.4mm Female to 2.4mm Female, 50GHz VSWR1.3, MIL-STD 348B

Product ID: PE91643

Pricing

QuantityPrice
1-24$201.99
25-49$191.89
50-99$181.79
100-249$173.71
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 77
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series 12.4mm
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 22.4mm
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max50 GHz
Adapter Body StyleStraight
Connector Body Material 1Stainless Steel
Connector Body Plating 1Passivated
Connector Body Material 2Stainless Steel
Connector Body Plating 2Passivated

Description