Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

HMCX32 1.2 Plug to HMCX32 1.2 Plug Cable 12 Inch Length Using 0.81mm Coax, RoHS

Product ID: PE3CA1058-12

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$21.59

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 411
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1HMCX32 1.2
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2HMCX32 1.2
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-81mm
RF Cable Type0.81mm
RF Cable Impedance50 Ohm
Length12 inches

Description

HMCX32 1.2 Plug to HMCX32 1.2 Plug Cable 12 Inch Length Using 0.81mm Coax, RoHS

Radio frequency assembly HMCX32 1.2 plug to HMCX32 1.2 plug cable 12 inch length using 0.81mm coax, RoHS from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. HMCX32 1.2 plug to HMCX32 1.2 plug cable 12 inch length using 0.81mm coax, RoHS, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom HMCX32 1.2 to HMCX32 1.2 cable assembly orders will ship same day as well.

Pasternack RF coax cable assembly is built with HMCX32 1.2 cable connection on one end and HMCX32 1.2 cable connection on the other. Our HMCX32 1.2 to HMCX32 1.2 cable assemblies have a plug gender on end 1 and plug on end 2. This HMCX32 1.2 to HMCX32 1.2 cable is a plug to plug coax assembly, PE3CA1058-12, can also be known as a HMCX32 1.2 male to HMCX32 1.2 male cable assembly and will be shipped same-day as it is purchased.

HMCX32 1.2 male to HMCX32 1.2 male cable assembly PE3CA1058-12 is built with 0.81mm which is a flexible coax type. The Pasternack flexible HMCX32 1.2 cable assembly is manufactured with HMCX32 1.2 to HMCX32 1.2 cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 6 GHz maximum frequency HMCX32 1.2 plug to HMCX32 1.2 plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

HMCX32 1.2 male to HMCX32 1.2 male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality HMCX32 1.2 to HMCX32 1.2 cable assembly for quick shipment worldwide. Variations of HMCX32 1.2 cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this HMCX32 1.2 plug to HMCX32 1.2 plug cable 12 inch length using 0.81mm coax, RoHS.