In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

HMCX32 1.2 Plug to HMCX32 1.2 Plug Cable Using 0.81mm Coax, RoHS

Product ID: PE3CA1058

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1HMCX32 1.2
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2HMCX32 1.2
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberPE-81mm
RF Cable Type0.81mm
RF Cable Impedance50

Description

HMCX32 1.2 Plug to HMCX32 1.2 Plug Cable Using 0.81mm Coax, RoHS

PE3CA1058 is a HMCX32 1.2 plug to HMCX32 1.2 plug cable using 0.81mm coax. This Pasternack HMCX32 1.2 plug to HMCX32 1.2 plug cable assembly uses a 50 Ohm HMCX32 1.2 for connector 1 and a 50 Ohm HMCX32 1.2 for connector 2.

Our plug HMCX32 1.2 to plug HMCX32 1.2 cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3CA1058 HMCX32 1.2 plug to HMCX32 1.2 plug cable assembly is constructed with 0.81mm coax and the maximum VSWR is 1.55:1.