To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

HN Male Right Angle to BNC Male Cable Using RG8 Coax

Product ID: PE3W01137

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1HN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG8A/U
RF Cable TypeRG8
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4230RG8A/UPE4378KitBOM Datasheet

HN Male Right Angle to BNC Male Cable Using RG8 Coax

PE3W01137 is a HN male right angle to BNC male cable using RG8 coax. This Pasternack HN male right angle to BNC male cable assembly uses a 50 Ohm HN for connector 1 and a 50 Ohm BNC for connector 2. HN right angle to BNC coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male HN right angle to male BNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W01137 HN male right angle to BNC male cable assembly is constructed with RG8 coax.