Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

HN Male to C Male Cable Using RG213 Coax

Product ID: PE3W07774

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1HN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2C
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG213/U
RF Cable TypeRG213
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4182RG213/UPE4518KitBOM Datasheet

HN Male to C Male Cable Using RG213 Coax

PE3W07774 is a HN male to C male cable using RG213 coax. This Pasternack HN male to C male cable assembly uses a 50 Ohm HN for connector 1 and a 50 Ohm C for connector 2.

Our male HN to male C cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W07774 HN male to C male cable assembly is constructed with RG213 coax.