HN Tee Adapter Male-Female-Male
Product ID:
PE9578
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | HN |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | HN |
Connector Gender 2 | Female |
Connector Polarity 2 | Standard |
Connector Impedance 2 | 50 Ohm |
Connector Series 3 | HN |
Connector Gender 3 | Male |
Connector Polarity 3 | Standard |
Adapter Body Style | Tee |
Connector Mount Method 1 | None |
Connector Body Material 1 | Brass |
Connector Body Plating 1 | Nickel |
Connector Mount Method 2 | None |
Connector Body Material 3 | Brass |
Connector Body Plating 3 | Nickel |
Description
HN Tee Adapter Male-Female-Male
HN adapter PE9578 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our HN to HN adapter is a in-series coaxial adapter design. This 50 Ohm HN adapter is precision manufactured to RF components industry specifications.
HN male to HN female adapter is one of the many RF components that ship same day as they are ordered. PE9578 male HN to female HN adapter has a tee body. This Pasternack tee HN adapter is also known as a HN T connector.
Our male HN to female HN adapter PE9578 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This HN to HN radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.