Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

HN Male to FME Jack Cable Using RG223 Coax

Product ID: PE3W08587

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1HN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2FME
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG223/U
RF Cable TypeRG223
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4477RG223/UPE44147KitBOM Datasheet

HN Male to FME Jack Cable Using RG223 Coax

PE3W08587 is a HN male to FME jack cable using RG223 coax. This Pasternack HN male to FME jack cable assembly uses a 50 Ohm HN for connector 1 and a 50 Ohm FME for connector 2.

Our male HN to jack FME cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W08587 HN male to FME jack cable assembly is constructed with RG223 coax.