Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

HN Male Right Angle to HN Female Cable 100 cm Length Using RG213 Coax

Product ID: PE3W05081-100CM

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$195.99
25-49$186.19
50-99$176.39
100-249$168.55
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 417
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1HN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2HN
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG213/U
RF Cable TypeRG213
RF Cable Impedance50 Ohm
Length39.37 inches

Description

HN Male Right Angle to HN Female Cable 100 cm Length Using RG213 Coax

Radio frequency assembly HN male right angle to HN female cable 100 cm length using RG213 coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. HN male right angle to HN female cable 100 cm length using RG213 coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom HN to HN cable assembly orders will ship same day as well.

Pasternack RF coax cable assembly is built with right angle HN cable connection on one end and HN cable connection on the other. Our right angle HN to HN cable assemblies have a male gender on end 1 and female on end 2. This HN to HN cable is a male to female coax assembly, PE3W05081-100CM, can also be known as a right angle HN plug to HN jack cable assembly and will be shipped same-day as it is purchased.

HN plug to HN jack cable assembly PE3W05081-100CM is built with RG213 which is a flexible coax type. The Pasternack flexible HN cable assembly is manufactured with right angle HN to HN cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this HN right angle male to HN female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3W05081-100CM can also be used in the other direction and will be HN female to right angle HN male cable assembly if the opposite connectivity is required.

HN right angle plug to HN jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality HN to HN cable assembly for quick shipment worldwide. Variations of HN cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this HN male right angle to HN female cable 100 cm length using RG213 coax.