Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

HN Male to HN Male Cable Using RG141 Coax , LF Solder

Product ID: PE34434LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1HN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2HN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberRG141A/U
RF Cable TypeRG141
RF Cable Impedance50

Description

HN Male to HN Male Cable Using RG141 Coax, RoHS

PE34434LF is a HN male to HN male cable using RG141 coax. This Pasternack HN male to HN male cable assembly uses a 50 Ohm HN for connector 1 and a 50 Ohm HN for connector 2.

Our male HN to male HN cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE34434LF HN male to HN male cable assembly is constructed with RG141 coax.