To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

HN Male to HN Male Cable Using RG219 Coax

Product ID: PE3W06308
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1HN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2HN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG219/79D
RF Cable TypeRG219
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4476RG219/79DPE4476KitBOM Datasheet

HN Male to HN Male Cable Using RG219 Coax

PE3W06308 is a HN male to HN male cable using RG219 coax. This Pasternack HN male to HN male cable assembly uses a 50 Ohm HN for connector 1 and a 50 Ohm HN for connector 2.

Our male HN to male HN cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W06308 HN male to HN male cable assembly is constructed with RG219 coax.