Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

HN Male to HN Male Cable 36 Inch Length Using RG223 Coax

Product ID: PE3357-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$121.99
25-49$115.89
50-99$109.79
100-249$104.91
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1HN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2HN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG223/U
RF Cable TypeRG223
RF Cable Impedance50 Ohm
Length36 inches

Description

HN Male to HN Male Cable 36 Inch Length Using RG223 Coax

The PE3357-36 is an HN male to male RF cable designed for RG223/U coax, offering 50 Ohm impedance in an in-series flexible assembly. It connects HN interfaces in RF and electronic system integration where straight male terminations support direct equipment and bench interconnects. Brass connector bodies, gold-plated brass contacts, Teflon dielectrics, and a PVC jacket support reliable cable construction for repeated RF integration tasks.

Pasternack RF coax cable assembly is built with HN cable connection on one end and HN cable connection on the other. Our HN to HN cable assemblies have a male gender on end 1 and male on end 2. This HN to HN cable is a male to male coax assembly, PE3357-36, can also be known as a HN plug to HN plug cable assembly and will be shipped same-day as it is purchased.

HN plug to HN plug cable assembly PE3357-36 is built with RG223 which is a flexible coax type. The Pasternack flexible HN cable assembly is manufactured with HN to HN cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this HN male to HN male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

HN plug to HN plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality HN to HN cable assembly for quick shipment worldwide. Variations of HN cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this HN male to HN male cable 36 inch length using RG223 coax.

Frequently Asked Questions

What is the PE3357-36 HN cable assembly used for?

The PE3357-36 is an HN male to HN male RF cable assembly used to connect compatible 50 Ohm RF equipment. It uses RG223/U flexible coax with straight HN male connectors on both ends, plus brass bodies and gold-plated brass contacts. Engineers often use this cable in laboratory benches, prototype systems, and general electronics integration where direct HN interface connections are required. Its in-series design helps link matching HN ports without extra adapters, which simplifies setup changes and routine interconnect work.

When would I use an HN male to HN male cable like PE3357-36?

You would use the PE3357-36 when two devices both need a 50 Ohm HN interface connected through a flexible coax cable. This assembly combines straight HN male connectors, RG223/U cable, PVC jacket construction, and standard polarity on both ends. It fits RF benches, electronics integration projects, and lab prototypes where cable routing must stay simple and connector orientation should remain direct. Engineers select this style when they need a ready-made in-series cable instead of building a custom HN interconnect from separate parts.

Is the PE3357-36 compatible with standard 50 Ohm HN interfaces?

The PE3357-36 is built for standard 50 Ohm HN connections, so it is intended for use with matching HN female interfaces. Both cable ends use HN series male connectors with standard polarity and straight orientation, which supports conventional in-series RF hookup. This makes the assembly useful in equipment racks, lab stations, and electronics platforms that already specify HN connector families. Compatibility still depends on the mating interface series and gender, so engineers should confirm the connected ports are HN female and 50 Ohm.

What materials are used in the PE3357-36 cable assembly?

The PE3357-36 uses brass connector bodies, brass contacts with gold plating, Teflon dielectric types, and a PVC cable jacket. Those materials support a practical RF interconnect design for repeated handling, standard bench use, and general system integration work. RG223/U coax forms the cable core, giving engineers a flexible 50 Ohm assembly for equipment connections and prototype routing. This material set is common for cable assemblies that need dependable connector construction while maintaining compatibility with standard HN RF interfaces.