Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

HN Male to HN Male Cable 60 Inch Length Using RG8 Coax

Product ID: PE33304-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$176.99
25-49$168.14
50-99$159.29
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 204
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1HN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2HN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG8A/U
RF Cable TypeRG8
RF Cable Impedance50 Ohm
Length60 inches

Description

HN Male to HN Male Cable 60 Inch Length Using RG8 Coax

The PE33304-60 is a HN male to male RF cable designed for RG8A/U coax, offering 50 Ohm impedance in an in-series configuration. It supports RF and electronic system integration where straight HN interfaces are needed between compatible 50 Ohm equipment and cable runs. Brass connector bodies and a PVC (NC) jacket support durable assembly construction using flexible RG8 coax with crimp/solder attachment.

Pasternack RF coax cable assembly is built with HN cable connection on one end and HN cable connection on the other. Our HN to HN cable assemblies have a male gender on end 1 and male on end 2. This HN to HN cable is a male to male coax assembly, PE33304-60, can also be known as a HN plug to HN plug cable assembly and will be shipped same-day as it is purchased.

HN plug to HN plug cable assembly PE33304-60 is built with RG8 which is a flexible coax type. The Pasternack flexible HN cable assembly is manufactured with HN to HN cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this HN male to HN male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

HN plug to HN plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality HN to HN cable assembly for quick shipment worldwide. Variations of HN cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this HN male to HN male cable 60 inch length using RG8 coax.

Frequently Asked Questions

What is the PE33304-60 RF cable assembly?

The PE33304-60 is a HN male to male RF cable assembly built with RG8A/U coax for 50 Ohm in-series connections. It uses straight HN connectors on both ends, brass connector bodies, and crimp/solder attachment methods for standard RF interconnect construction. Engineers use this cable to link compatible equipment in lab benches, communication assemblies, and general electronic integration work. It is suited for projects that need a flexible RG8 cable with matching HN interfaces instead of mixed connector series or adapter chains.

When would I use an HN male to HN male cable like PE33304-60?

The PE33304-60 is used when two compatible HN female ports need a direct 50 Ohm coax connection through one assembled cable. Its HN male connectors on both ends and flexible RG8A/U construction support straightforward in-series routing between matched RF components. Engineers commonly choose this format for bench interconnects, communication equipment, and electronic system builds that already use HN interfaces. It helps avoid extra adapters and keeps the connection path centered on one cable assembly with standard straight terminations.

Is PE33304-60 compatible with standard 50 Ohm HN equipment?

The PE33304-60 is intended for standard 50 Ohm HN interfaces because both connectors are HN male and each side is specified at 50 Ohm. Compatibility depends on the mating equipment having HN female ports with standard polarity and a layout that accepts straight connectors. This makes the cable appropriate for systems that maintain consistent connector series and impedance across the RF signal path. Engineers should confirm mating interface type and cable routing needs before installation, especially when replacing a cable from another connector family.

Why choose an assembled HN to HN RG8 cable instead of separate connectors and bulk coax?

The PE33304-60 provides a finished HN male to HN male assembly, so engineers can deploy a ready-built 50 Ohm cable quickly. It combines RG8A/U flexible coax, brass connector bodies, and crimp/solder terminations in one standardized interconnect format. This is useful for integration work, maintenance, and bench setups where building custom cable ends would add time and process variation.