In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

HN Male Right Angle to MHV Male Right Angle Cable Using RG393 Coax

Product ID: PE3W00699

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1HN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MHV
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG393/U
RF Cable TypeRG393
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4230RG393/UPE4709KitBOM Datasheet

HN Male Right Angle to MHV Male Right Angle Cable Using RG393 Coax

PE3W00699 is a HN male right angle to MHV male right angle cable using RG393 coax. This Pasternack HN male right angle to MHV male right angle cable assembly uses a 50 Ohm HN for connector 1 and a 50 Ohm MHV for connector 2. HN right angle to MHV right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male HN right angle to male MHV right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W00699 HN male right angle to MHV male right angle cable assembly is constructed with RG393 coax.