HN Male Right Angle to N Male Right Angle Cable Using RG225 Coax with HeatShrink and 90 Deg. Clock
Product ID:
PE3W09383/SP
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications. |
| Connector 1 Series | HN |
| Connector 1 Gender | Male |
| Connector 1 Polarity | Standard |
| Connector Angle 1 | Right Angle |
| Connector 1 Impedance | 50 Ohm |
| Connector 2 Series | N |
| Connector 2 Gender | Male |
| Connector 2 Polarity | Standard |
| Connector Angle 2 | Right Angle |
| Connector 2 Impedance | 50 Ohm |
| Connector 1 Body Material | Brass |
| Connector 1 Body Plating | Nickel |
| RF Cable Part Number | RG225/U |
| RF Cable Type | RG225 |
| RF Cable Impedance | 50 Ohm |
Description
HN Male Right Angle to N Male Right Angle Cable Using RG225 Coax with HeatShrink and 90 Deg. Clock
Radio frequency assembly HN male right angle to N male right angle cable using RG225 coax with heatshrink and 90 deg. clock from Pasternack is part of one of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. The HN male right angle to N male right angle cable using RG225 coax with heatshrink and 90 deg. clock, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom HN to N type cable assembly orders will ship same business day as well.
Pasternack RF coax cable assembly is built with right angle HN cable connection on one end and right angle type N cable connection on the other. Our right angle HN to right angle type N cable assembly has male gender on end 1 and male on end 2. PE3W09383/SP can also be known as a right angle HN plug to right angle type N plug cable assembly and will be shipped same-day as it is purchased. This RF cable assembly with 0.5 inches diameter has copper as cable inner conducting material and PTFE dielectric type.
HN plug to type N plug cable assembly PE3W09383/SP is built with RG225 which is a flexible coax type. The Pasternack flexible HN cable assembly is manufactured with right angle HN to right angle N type cable connectors, has a 50 Ohm impedance and is double shielded. One connector features the clamp/solder attachment method and a brass body with nickel plating, while the other has crimp/solder attachment method and brass body with nickel plating.Additional dimensions, specifications and CAD drawings for this PE3W09383/SP RF cable are available on our downloadable PDF datasheet.PE3W09383/SP can also be used in the other direction and will be right angle N type male to right angle HN male cable assembly if the opposite connectivity is required.
HN right angle plug to type N right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality HN to type N cable assembly for quick shipment worldwide. Variations of HN cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured.For further information on similar products, our expert technical support and trained sales team can get you the ideal HN RF cable assembly as per your requirements.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table