Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

HN Male Right Angle to SHV Plug Cable Using RG142 Coax

Product ID: PE3C5699

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1HN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SHV
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG142B/U
RF Cable TypeRG142
RF Cable Impedance50 Ohm

Description

HN Male Right Angle to SHV Plug Cable Using RG142 Coax

Radio frequency assembly HN male right angle to SHV plug cable using RG142 coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. HN male right angle to SHV plug cable using RG142 coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom HN to SHV cable assembly orders will ship same day as well.

Pasternack RF coax cable assembly is built with right angle HN cable connection on one end and SHV cable connection on the other. Our right angle HN to SHV cable assemblies have a male gender on end 1 and plug on end 2. This HN to SHV cable is a male to plug coax assembly, PE3C5699, can also be known as a right angle HN plug to SHV male cable assembly and will be shipped same-day as it is purchased.

HN plug to SHV male cable assembly PE3C5699 is built with RG142 which is a flexible coax type. The Pasternack flexible HN cable assembly is manufactured with right angle HN to SHV cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this HN right angle male to SHV plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C5699 can also be used in the other direction and will be SHV plug to right angle HN male cable assembly if the opposite connectivity is required.

HN right angle plug to SHV male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality HN to SHV cable assembly for quick shipment worldwide. Variations of HN cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this HN male right angle to SHV plug cable using RG142 coax.