Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

HN Male Right Angle to SHV Plug Cable Using RG8 Coax

Product ID: PE3W04137

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1HN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SHV
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG8A/U
RF Cable TypeRG8
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4230RG8A/UPE4496KitBOM Datasheet

HN Male Right Angle to SHV Plug Cable Using RG8 Coax

PE3W04137 is a HN male right angle to SHV plug cable using RG8 coax. This Pasternack HN male right angle to SHV plug cable assembly uses a 50 Ohm HN for connector 1 and a 50 Ohm SHV for connector 2. HN right angle to SHV coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male HN right angle to plug SHV cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W04137 HN male right angle to SHV plug cable assembly is constructed with RG8 coax.