HN Male Connector Clamp/Solder Attachment for RG14, RG217
Product ID:
PE4475
Pricing
| Quantity | Price |
| 1-24 | $108.99 |
| 25-49 | $103.54 |
| 50-99 | $98.09 |
| 100-249 | $93.73 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 540

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | HN |
| Connector Gender | Male |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Clamp/Solder |
| Mount Method | None |
| Minimum Frequency | DC |
| Maximum Frequency | 4 GHz |
| Interface Type 1 | RG14 |
| Interface Type 2 | RG217 |
Description
HN Male Connector Clamp/Solder Attachment for RG14, RG217
PE4475 HN male coaxial connector has an interface type of RG14, RG217 and a 50 Ohm impedance. Pasternack HN male connector uses shield/contact clamp/solder as an attachment method. Our male HN coaxial connector provides a minimum frequency of DC and a maximum frequency of 4 GHz.
The Pasternack HN male coaxial connector has a PTFE dielectric type. The Pasternack HN coaxial connector has a brass body with nickel plating. Our PE4475 HN connector uses brass contact. This HN male coaxial RF connector is RoHS and REACH compliant.
This Pasternack male HN connector will ship the same day as purchased. Our HN male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom HN connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table