HN Male Connector Crimp/Solder Attachment for RG213, RG215, RG8
Product ID:
PE4473
Pricing
| Quantity | Price |
| 1-24 | $78.99 |
| 25-49 | $75.04 |
| 50-99 | $71.09 |
| 100-249 | $67.93 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 585

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | HN |
| Connector Gender | Male |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Crimp/Solder |
| Mount Method | None |
| Minimum Frequency | DC |
| Maximum Frequency | 3 GHz |
| Interface Type 1 | RG213 |
| Interface Type 2 | RG215 |
| Interface Type 3 | RG8 |
Description
HN Male Connector Crimp/Solder Attachment for RG213, RG215, RG8
PE4473 HN male coaxial connector has an interface type of RG213, RG215, RG8 and a 50 Ohm impedance. Pasternack HN male connector uses shield/contact crimp/solder as an attachment method. Our male HN coaxial connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.
The Pasternack HN male coaxial connector has a PTFE dielectric type and a VSWR of 1.35. The Pasternack HN coaxial connector has a brass body with nickel plating. Our PE4473 HN connector uses brass contact. This HN male coaxial RF connector is RoHS and REACH compliant.
This Pasternack male HN connector will ship the same day as purchased. Our HN male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom HN connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table