To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

HN Male Right Angle to Straight Cut Cable Using PE-SR401AL Coax

Product ID: PE3C2723

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
RF Cable Part NumberPE-SR401AL
RF Cable TypePE-SR401AL
RF Cable Impedance50 Ohm

Description

HN Male Right Angle to Straight Cut Cable Using PE

PE3C2723 is a to cable using PE-SR401AL coax. This Pasternack to cable assembly uses a for connector 1 and a for connector 2.

Our to cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3C2723 to cable assembly is constructed with PE-SR401AL coax.