HN Male to Straight Cut Lead Cable Using RG8 Coax

Product ID: PE3C3324

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1HN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2Straight Cut Lead
Connector Gender 2Sexless
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 20
RF Cable Part NumberRG8A/U
RF Cable TypeRG8
RF Cable Impedance50

Description

HN Male to Straight Cut Lead Cable Using RG8 Coax

PE3C3324 is a HN male to Straight Cut Lead sexless cable using RG8 coax. This Pasternack HN male to Straight Cut Lead sexless cable assembly uses a 50 Ohm HN for connector 1 and a Straight Cut Lead for connector 2.

Our male HN to sexless Straight Cut Lead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C3324 HN male to Straight Cut Lead sexless cable assembly is constructed with RG8 coax.