Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

HN Male to TNC Male Cable Using RG214 Coax

Product ID: PE3W08387

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1HN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG214/U
RF Cable TypeRG214
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4182RG214/UPE4088KitBOM Datasheet

HN Male to TNC Male Cable Using RG214 Coax

PE3W08387 is a HN male to TNC male cable using RG214 coax. This Pasternack HN male to TNC male cable assembly uses a 50 Ohm HN for connector 1 and a 50 Ohm TNC for connector 2.

Our male HN to male TNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W08387 HN male to TNC male cable assembly is constructed with RG214 coax.