HN Male to LC Male Right Angle Cable Using RG214 Coax
Product ID:
PE3C5655
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications. |
| Connector 1 Series | HN |
| Connector 1 Gender | Male |
| Connector 1 Polarity | Standard |
| Connector Angle 1 | Straight |
| Connector 1 Impedance | 50 Ohm |
| Connector 2 Series | LC |
| Connector 2 Gender | Male |
| Connector 2 Polarity | Standard |
| Connector Angle 2 | Right Angle |
| Connector 2 Impedance | 50 Ohm |
| Connector 1 Body Material | Brass |
| Connector 1 Body Plating | Nickel |
| RF Cable Part Number | RG214/U |
| RF Cable Type | RG214 |
| RF Cable Impedance | 50 Ohm |
Description
HN Male to LC Male Right Angle Cable Using RG214 Coax
Radio frequency assembly HN male to LC male right angle cable using RG214 coax from Pasternack is part of one of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. The HN male to LC male right angle cable using RG214 coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom HN to LC cable assembly orders will ship same business day as well.
Pasternack RF coax cable assembly is built with HN cable connection on one end and right angle LC cable connection on the other. Our HN to right angle LC cable assembly has male gender on end 1 and male on end 2. PE3C5655 can also be known as a HN plug to right angle LC plug cable assembly and will be shipped same-day as it is purchased. This RF cable assembly with 0.5 inches diameter has copper as cable inner conducting material and PE dielectric type.
This cable assembly employs durable and flexible materials, and with a 1.600 inches bend radius can withstand repetitive movements, ensuring reliable performance over extended periods.
HN plug to LC plug cable assembly PE3C5655 is built with RG214 which is a flexible coax type. The Pasternack flexible HN cable assembly is manufactured with HN to right angle LC cable connectors, has a 50 Ohm impedance and is double shielded. One connector features the crimp/solder attachment method and a brass body with nickel plating, while the other has clamp/solder attachment method and brass body with nickel plating.Additional dimensions, specifications and CAD drawings for this PE3C5655 RF cable are available on our downloadable PDF datasheet.PE3C5655 can also be used in the other direction and will be right angle LC male to HN male cable assembly if the opposite connectivity is required.
HN plug to LC right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality HN to LC cable assembly for quick shipment worldwide. Variations of HN cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured.For further information on similar products, our expert technical support and trained sales team can get you the ideal HN RF cable assembly as per your requirements.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table