HN Male to N Male Cable Using RG213 Coax
Product ID:
PE3W05409
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications. |
| Connector 1 Series | HN |
| Connector 1 Gender | Male |
| Connector 1 Polarity | Standard |
| Connector Angle 1 | Straight |
| Connector 1 Impedance | 50 Ohm |
| Connector 2 Series | N |
| Connector 2 Gender | Male |
| Connector 2 Polarity | Standard |
| Connector Angle 2 | Straight |
| Connector 2 Impedance | 50 Ohm |
| Connector 1 Body Material | Brass |
| Connector 1 Body Plating | Nickel |
| RF Cable Part Number | RG213/U |
| RF Cable Type | RG213 |
| RF Cable Impedance | 50 Ohm |
Description
HN Male to N Male Cable Using RG213 Coax
Radio frequency assembly HN male to N male cable using RG213 coax from Pasternack is part of one of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. The HN male to N male cable using RG213 coax, HN cable like our other Pasternack coaxial cable assemblies, will ship the same day and any custom HN to N type cable assembly orders will ship same day as well.
Pasternack RF coax cable assembly is built with HN cable connection on one end and type N cable connection on the other. Our HN to type N cable assemblies have a male gender on end 1 and male on end 2. PE3W05409 can also be known as a HN plug to type N plug cable assembly and will be shipped same-day as it is purchased.
HN plug to type N plug cable assembly PE3W05409 is built with RG213 which is a flexible coax type. The Pasternack flexible HN cable assembly is manufactured with HN to N type cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 1 GHz maximum frequency HN male to type N male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3W05409 can also be used in the other direction and will be type N male to HN male cable assembly if the opposite connectivity is required.
HN plug to N type plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality HN to type N cable assembly for quick shipment worldwide. Variations of HN cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this HN male to N male cable using RG213 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table