HN Male to N Male Cable Using RG393 Coax
Product ID:
PE34717
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications. |
| Connector 1 Series | N |
| Connector 1 Gender | Male |
| Connector 1 Polarity | Standard |
| Connector Angle 1 | Straight |
| Connector 1 Impedance | 50 Ohm |
| Connector 2 Series | HN |
| Connector 2 Gender | Male |
| Connector 2 Polarity | Standard |
| Connector Angle 2 | Straight |
| Connector 2 Impedance | 50 Ohm |
| Connector 1 Body Material | Brass |
| Connector 1 Body Plating | Nickel |
| RF Cable Part Number | RG393/U |
| RF Cable Type | RG393 |
| RF Cable Impedance | 50 Ohm |
Description
N Male to HN Male Cable Using RG393 Coax
Radio frequency assembly N male to HN male cable using RG393 coax from Pasternack is part of one of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. The N male to HN male cable using RG393 coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom type N to HN cable assembly orders will ship same business day as well.
Pasternack RF coax cable assembly is built with type N cable connection on one end and HN cable connection on the other. Our N type to HN cable assembly has male gender on end 1 and male on end 2. PE34717 can also be known as a type N plug to HN plug cable assembly and will be shipped same-day as it is purchased. This RF cable assembly with 0.5 inches diameter has copper as cable inner conducting material and PTFE dielectric type.
Type N plug to HN plug cable assembly PE34717 is built with RG393 which is a flexible coax type. The Pasternack flexible N cable assembly is manufactured with N type to HN cable connectors, has a 50 Ohm impedance and is double shielded. Both the connectors have a crimp/solder attachment method and a brass body with nickel plating. Additional dimensions, specifications and CAD drawings for this PE34717 RF cable are available on our downloadable PDF datasheet.PE34717 can also be used in the other direction and will be HN male to type N male cable assembly if the opposite connectivity is required.
N type plug to HN plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality N type to HN cable assembly for quick shipment worldwide. Variations of type N cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured.For further information on similar products, our expert technical support and trained sales team can get you the ideal N RF cable assembly as per your requirements.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table