Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

HN Male to N Male Right Angle Cable Using RG393 Coax with HeatShrink

Product ID: PE35700/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2HN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG393/U
RF Cable TypeRG393
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4483RG393/UPE4474KitBOM Datasheet

N Male Right Angle to HN Male Cable Using RG393 Coax with HeatShrink

PE35700/HS is a N male right angle to HN male cable using RG393 coax. This Pasternack N male right angle to HN male cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm HN for connector 2. N right angle to HN coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male N right angle to male HN cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE35700/HS N male right angle to HN male cable assembly is constructed with RG393 coax.