Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

HN Male to Trimmed Lead Cable Using RG393 Coax

Product ID: PE3C2965

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1HN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2Trimmed Lead
Connector Gender 2Sexless
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 20
RF Cable Part NumberRG393/U
RF Cable TypeRG393
RF Cable Impedance50

Description

HN Male to Trimmed Lead Cable Using RG393 Coax

PE3C2965 is a HN male to Trimmed Lead sexless cable using RG393 coax. This Pasternack HN male to Trimmed Lead sexless cable assembly uses a 50 Ohm HN for connector 1 and a Trimmed Lead for connector 2.

Our male HN to sexless Trimmed Lead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C2965 HN male to Trimmed Lead sexless cable assembly is constructed with RG393 coax.