HN Tee Adapter Male-Female-Male
Product ID:
PE91783
Pricing
| Quantity | Price |
| 1-9 | $248.99 |
| 10-24 | $239.03 |
| 25-99 | $229.07 |
| 100-249 | $219.11 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 10

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications. |
| Connector Series 1 |
HN |
| Connector Gender 1 |
Male |
| Connector Polarity 1 |
Standard |
| Connector Impedance 1 |
50 Ohm |
| Connector Series 2 |
HN |
| Connector Gender 2 |
Female |
| Connector Polarity 2 |
Standard |
| Connector Impedance 2 |
50 Ohm |
| Frequency, Min |
|
| Frequency, Max |
|
| Adapter Body Style |
Tee |
| Connector Mount Method 1 |
None |
| Connector Body Material 1 |
Brass |
| Connector Body Plating 1 |
Copper-Tin-Zinc Alloy |
| Connector Mount Method 2 |
None |
| Connector Body Material 2 |
Brass |
| Connector Body Plating 2 |
Copper-Tin-Zinc Alloy |
Description
HN Tee Adapter Male-Female-Male
Pasternack’s PE91783 HN Tee adapter male-female-male is part of our full line of RF components available for same-day shipping. Our HN tee adapter has a male-female-male gender configuration. Tee adapters (also called tee connectors) are three port devices that can be used to split or combine a signal. Unlike power dividers/combiners, however, they do not provide matched impedance at all ports.
RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain adapter configurations can also be used to protect connectors on expensive equipment where the number of connect/disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table