Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

90 Degree SMA Hybrid Coupler From 1 GHz to 2 GHz Rated to 100 Watts

Product ID: PE2051
Product discontinued.
Replaced with PE2CP013.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details) .
Connector SeriesSMA
Connector GenderFemale
DesignHybrid
Minimum Frequency1 GHz
Maximum Frequency2 GHz
Maximum Input Power50 Watt
Coupling Value3 dB

Description