Pasternack’s PE45973 is a DB15 connector with 15 positions from the D-subminiature (D-sub) connector family. Our high-quality DB15 female connector has a crimp-and-poke contact attachment method. This D-subminiature connector meets commercial industry standards. Our insertion-type D-sub connector is compatible with wire gauges ranging from 20 to 28 AWG.
The DB15 connector from Pasternack can be used with any commercial D-sub female crimp contact. This insertion-type D-sub connector is suitable for device management, data networks, instrument control, and serial data transmission applications. For any required adjustments, insertion and extraction tools are recommended. Additional specifications for this PE45973 15-pin D-subminiature are on our downloadable PDF datasheet above.
Pasternack has one of the largest in-stock selections of DB15 connectors for international and domestic orders. Our D-subminiature connector is also available in a 9 position size. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal D-sub female connector for your requirements.