Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Waterproof IP68 75 Ohm F Male (Plug) to 75 Ohm F Male (Plug) Cable Using V7A00001 Coax, Black

Product ID: PECA2384

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector 1 SeriesF
Connector 1 GenderMale
Connector 1 PolarityStandard
Connector Angle 1Straight
Connector Mount Method 1None
Connector 1 Impedance75 Ohm
Connector 2 SeriesF
Connector 2 GenderMale
Connector 2 PolarityStandard
Connector Angle 2Straight
Connector Mount Method 2None
Connector 2 Impedance75 Ohm
Connector 1 Body MaterialCopper
Connector 1 Body PlatingNickel
RF Cable Part NumberV7A00001
RF Cable Impedance50 Ohm
Ingress Protection (IP) RatingIP68
Length, Max0 inches

Description

Waterproof IP68 75 Ohm F Male (Plug) to 75 Ohm F Male (Plug) Cable Using V7A00001 Coax, Black

Radio frequency assembly waterproof IP68 75 Ohm F male (plug) to 75 Ohm F male (plug) cable using V7A00001 coax, black from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. Waterproof IP68 75 Ohm F male (plug) to 75 Ohm F male (plug) cable using V7A00001 coax, black, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom F type to type F cable assembly orders will ship same day as well.

Pasternack RF cable assembly is built with type F cable connection on one end and type F cable connection on the other. Our type F to F type cable assemblies have a male gender on end 1 and male on end 2. This type F to F type cable is a male to male assembly, PECA2384, can also be known as a type F plug to type F plug cable assembly and will be shipped same-day as it is purchased.

Type F plug to F type plug cable assembly PECA2384 is built with which is a type. The Pasternack F cable assembly is manufactured with F type to type F cable connectors, has a 75 Ohm impedance. RF specs on this type F male to F type male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

F type plug to type F plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality type F to F type cable assembly for quick shipment worldwide. Variations of type F cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this waterproof IP68 75 Ohm F male (plug) to 75 Ohm F male (plug) cable using V7A00001 coax, black.