Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

Isolator with 10 dB Isolation from 6 GHz to 18 GHz, 10 Watts and SMA Male to SMA Female

Product ID: PE83IR1030

Pricing

QuantityPrice
1-4$556.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector In SeriesSMA
Connector In GenderMale
Connector Out SeriesSMA
Minimum Frequency6 GHz
Maximum Frequency18 GHz
Impedance50 Ohm
Maximum Insertion Loss1.5 dB
Maximum Input Power10 Watts
Minimum Isolation10 dB

Description

Isolator with 10 dB Isolation from 6 GHz to 18 GHz, 10 Watts and SMA Male to SMA Female

Pasternack RF isolator PE83IR1030 is part of our extensive in-stock RF, microwave and millimeter wave components available for purchase. This RF isolator is manufactured with SMA connectors that are male. Our SMA isolator has a minimum frequency of 6 GHz and a maximum frequency of 18 GHz.

This SMA coaxial isolator has a minimum isolation of 10 dB and a maximum input power of 10 Watts. PE83IR1030 coaxial SMA isolator is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. Our radio frequency isolator can be bought and shipped worldwide the same-day as with Pasternack's other in-stock RF parts.