Isolator with 12 dB Isolation from 2 GHz to 6 GHz, 10 Watts and SMA Female
Product ID:
PE83IR1039
Pricing
| Quantity | Price |
| 1-4 | $797.99 |
| 5-9 | $766.07 |
| 10-24 | $734.15 |
| 25-99 | $702.23 |
| 100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 5

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector In Series | SMA |
| Connector In Gender | Female |
| Connector Out Series | SMA |
| Minimum Frequency | 2 GHz |
| Maximum Frequency | 6 GHz |
| Impedance | 50 Ohm |
| Maximum Insertion Loss | 1.8 dB |
| Maximum Input Power | 10 Watts |
| Minimum Isolation | 12 dB |
Description
Isolator with 12 dB Isolation from 2 GHz to 6 GHz, 10 Watts and SMA Female
Pasternack RF isolator PE83IR1039 is part of our extensive in-stock RF, microwave and millimeter wave components available for purchase. This RF isolator is manufactured with SMA connectors that are female. Our SMA isolator has a minimum frequency of 2 GHz and a maximum frequency of 6 GHz.
This SMA coaxial isolator has a minimum isolation of 12 dB and a maximum input power of 10 Watts. PE83IR1039 coaxial SMA isolator is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. Our radio frequency isolator can be bought and shipped worldwide the same-day as with Pasternack's other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table