Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Isolator with 14 dB Isolation from 18 GHz to 26.5 GHz, 10 Watts and SMA Male to SMA Female

Product ID: PE83IR1034
Product discontinued.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector In SeriesSMA
Connector In GenderMale
Connector Out SeriesSMA
Minimum Frequency18 GHz
Maximum Frequency26.5 GHz
Impedance50 Ohm
Maximum Insertion Loss1.7 dB
Maximum Input Power10 Watts
Minimum Isolation14 dB

Description

Isolator with 14 dB Isolation from 18 GHz to 26.5 GHz, 10 Watts and SMA Male to SMA Female

Pasternack RF isolator PE83IR1034 is part of our extensive in-stock RF, microwave and millimeter wave components available for purchase. This RF isolator is manufactured with SMA connectors that are male. Our SMA isolator has a minimum frequency of 18 GHz and a maximum frequency of 26.5 GHz.

This SMA coaxial isolator has a minimum isolation of 14 dB and a maximum input power of 10 Watts. PE83IR1034 coaxial SMA isolator is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. Our radio frequency isolator can be bought and shipped worldwide the same-day as with Pasternack's other in-stock RF parts.