Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

Isolator with 16 dB Isolation from 1 to 2 GHz, 50 Watts and N Female

Product ID: PE83IR1053

Pricing

QuantityPrice
1-4$1,210.00
5-9$1,185.80
10-24$1,161.60
25-99$1,137.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector In SeriesN
Connector In GenderFemale
Connector Out SeriesN
Minimum Frequency1 GHz
Maximum Frequency2 GHz
Impedance50 Ohm
Maximum Insertion Loss0.9 dB
Maximum Input Power50 Watts
Minimum Isolation16 dB

Description