Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Water Blue FAKRA Jack to SMA Male Cable Using RG188-DS Coax

Product ID: PE3W13484

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1FAKRA
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG188-DS
RF Cable TypeRG188-DS
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


FAKRA Jack Connector Crimp/Solder Attachment for RG316-DS, RG188-DS, Water Blue ColorFlexible RG188 Coax Cable Double Shielded with White PTFE JacketSMA Male Connector Crimp/Solder Attachment for RG188-DS, RG316-DSData Icon
PE45176ZRG188-DSPE4401KitBOM Datasheet

Jack to SMA Male Cable Using RG188-DS Coax

PE3W13484 is a FAKRA jack to SMA male cable using RG188-DS coax. This Pasternack FAKRA jack to SMA male cable assembly uses a 50 Ohm FAKRA for connector 1 and a 50 Ohm SMA for connector 2.

Our jack FAKRA to male SMA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W13484 FAKRA jack to SMA male cable assembly is constructed with RG188-DS coax.