Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Water Blue FAKRA Jack to TNC Male Right Angle Cable Using LMR-100A-UF Coax

Product ID: PE3W13530

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1FAKRA
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-100A-UF
RF Cable TypeLMR-100A-UF
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44646ZLMR-100A-UFPE4455KitBOM Datasheet

Water Blue FAKRA Jack to TNC Male Right Angle Cable Using LMR-100A-UF Coax

PE3W13530 is a FAKRA jack to TNC male right angle cable using LMR-100A-UF coax. This Pasternack FAKRA jack to TNC male right angle cable assembly uses a 50 Ohm FAKRA for connector 1 and a 50 Ohm TNC for connector 2. FAKRA to TNC right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our jack FAKRA to male TNC right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W13530 FAKRA jack to TNC male right angle cable assembly is constructed with LMR-100A-UF coax.

* LMR™ is a trademark of Times Microwave Systems.