Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

L-band Omni Antenna 1.15 GHz to 1.4 GHz, N Type Male, IP65 Rated

Product ID: PEANOM1140

Pricing

QuantityPrice
1-4$1,290.00
5-9$1,264.20
10-24$1,238.40
25-99$1,212.60
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Antenna Type Portable
Polarization Vertical
Minimum Frequency 1.15 GHz
Maximum Frequency 1.4 GHz
Connector 1 Polarity Standard
Connector Series N
Connector Gender Male
Impedance 50 Ohm
Nominal Gain 3.5 dBi
Maximum Input VSWR 2:1

Description