LC Female Connector Clamp/Solder Attachment for RG17, RG218, RG219
Product ID:
PE44451
Pricing
| Quantity | Price |
| 1-9 | $423.99 |
| 10-24 | $407.03 |
| 25-99 | $390.07 |
| 100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | LC |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Clamp/Solder |
| Mount Method | None |
| Interface Type 1 | RG17 |
| Interface Type 2 | RG218 |
| Interface Type 3 | RG219 |
Description
LC Female Connector Clamp/Solder Attachment for RG17, RG218, RG219
PE44451 LC female coaxial connector has an interface type of RG17, RG218, RG219 and a 50 Ohm impedance. Pasternack LC female connector uses shield/contact clamp/solder as an attachment method.
The Pasternack LC female coaxial connector has a PTFE dielectric type. The Pasternack LC coaxial connector has a brass body with nickel plating. This LC female coaxial RF connector is RoHS and REACH compliant.
This Pasternack female LC connector will ship the same day as purchased. Our LC female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom LC connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table