Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

LC Male to HN Male Cable Using LMR-195 Coax

Product ID: PE3W09016

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1LC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2HN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-195
RF Cable TypeLMR-195
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


LC Male Connector Clamp/Solder Attachment for RG55, RG58, RG141, RG142, RG223, RG303, RG400, PE-C195, PE-P195, LMR-195Low Loss Flexible LMR-195 Outdoor Rated Coax Cable Double Shielded with Black PE JacketHN Male Connector Crimp/Solder Attachment For RG58, RG141Data Icon
PE4565LMR-195PE4478KitBOM Datasheet

LC Male to HN Male Cable Using LMR-195 Coax

PE3W09016 is a LC male to HN male cable using LMR-195 coax. This Pasternack LC male to HN male cable assembly uses a 50 Ohm LC for connector 1 and a 50 Ohm HN for connector 2.

Our male LC to male HN cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W09016 LC male to HN male cable assembly is constructed with LMR-195 coax.

* LMR™ is a trademark of Times Microwave Systems.