LC Male to LC Male Adapter
Product ID:
PE9569
Pricing
Quantity | Price |
1-9 | $429.99 |
10-24 | $412.79 |
25-99 | $395.59 |
100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 60
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | LC |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | LC |
Connector Gender 2 | Male |
Connector Polarity 2 | Standard |
Connector Impedance 2 | 50 Ohm |
Adapter Body Style | Straight |
Connector Mount Method 1 | None |
Connector Body Material 1 | Brass |
Connector Body Plating 1 | Nickel |
Connector Mount Method 2 | None |
Connector Body Material 2 | Brass |
Connector Body Plating 2 | Nickel |
Description
LC Male to LC Male Adapter
LC adapter PE9569 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our LC to LC adapter is a in-series coaxial adapter design. This 50 Ohm LC adapter is precision manufactured to RF components industry specifications.
LC male to LC male adapter is one of the many RF components that ship same day as they are ordered. PE9569 male LC to male LC adapter has a straight body. This Pasternack straight LC coax adapter is a in-line RF adapter.
Our male LC to male LC adapter PE9569 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This LC to LC radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.