Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

LC Male to N Male Cable Using RG219 Coax

Product ID: PE3C3974
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1LC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberRG219/U
RF Cable TypeRG219
RF Cable Impedance50

Description

LC Male to N Male Cable Using RG219 Coax

PE3C3974 is a LC male to N type male cable using RG219 coax. This Pasternack LC male to type N male cable assembly uses a 50 Ohm LC for connector 1 and a 50 Ohm type N for connector 2.

Our male LC to male type N cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C3974 LC male to type N male cable assembly is constructed with RG219 coax.