Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

LC Male Right Angle Connector Clamp/Solder Attachment For RG218

Product ID: PE44449
Product discontinued.
Search for alternative Connectors or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesLC
Connector GenderMale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodClamp/Solder
Mount MethodNone
Interface Type 1RG218

Description

LC Male Right Angle Connector Clamp/Solder Attachment For RG218

PE44449 LC male right angle coaxial connector has an interface type of RG218 and a 50 Ohm impedance. Pasternack LC male connector uses shield/contact clamp/solder as an attachment method.

The Pasternack right angle LC male coaxial connector has a teflon dielectric type. The Pasternack LC coaxial connector has a brass body with nickel plating. This LC male right angle coaxial RF connector is RoHS and REACH compliant.

This Pasternack right angle male LC connector will ship the same day as purchased. Our LC right angle male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom LC connector cable assemblies that will ship the same day as well.