Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

LC Male Right Angle to Straight Cut Cable Using RG393 Coax

Product ID: PE3C2704

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1LC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
RF Cable Part NumberRG393/U
RF Cable TypeRG393
RF Cable Impedance50 Ohm

Description

LC Male Right Angle to Straight Cut Cable Using RG

PE3C2704 is a LC male right angle to cable using RG393 coax. This Pasternack LC male right angle to cable assembly uses a 50 Ohm LC for connector 1 and a for connector 2. LC right angle to coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male LC right angle to cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C2704 LC male right angle to cable assembly is constructed with RG393 coax.