Pasternack’s PE3FCA009 fiber optic patch cord is a robust and versatile fiber optic cable assembly designed for high-performance data transmission in various environments. This patch cable assembly is equipped with simplex LC/UPC to ST/UPC connectors. Our orange fiber optic cable has an LSZH (low smoke zero halogen) rated PE jacket that ensures compliance with fire and safety standards. With an operating temperature range of -20 to 70 degrees C and a storage temperature range of -40 to 70 degrees C, this cable provides reliable performance across diverse conditions.
This patch cable assembly comes with a multimode OM1 fiber that offers stable, high-speed transmission over short distances. The fiber optic jumper from Pasternack is suitable for applications such as telecom and networking, data centers, enterprise and corporate networks, broadcasting and media production, military and defense, healthcare and medical imaging, transportation and rail and oil and gas. With the flexibility of custom lengths, the PE3FCA009 fiber optic assembly can be tailored to meet specific installation requirements, ensuring efficient network management in high-density setups without compromising on delivery time or quality. Additional dimensions, specifications, and CAD drawings for this fiber optic patch cord component can be found on its downloadable PDF datasheet.
Pasternack has one of the largest in-stock selections of LC/UPC to ST/UPC fiber optic patch cords for international and domestic orders. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal OM1 multimode fiber optic cable that meets your requirements.