Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Fiber Optic Patch Cable, Dual LC UPC to ST UPC, MM OM3, 2.0mm Riser, Aqua

Product ID: PE3FCA062

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications.
ModeMultimode
Multimode ClassOM3
Fiber Diameter50/125
Cable Assembly ColorAqua Blue
Return Loss Min30 dB
Insertion Loss Max0.3 dB
Connector 1 SeriesLC
Connector 1 Polish TypeUPC
Connector 2 SeriesST
Connector 2 Polish TypeUPC
Jacket Burn RatingOFNR
Cable Diameter2 mm
Max Crush Resistance, Short Term (N/100mm)300
Max Crush Resistance, Long Term (N/100mm)100
Max Operating Temperature70 deg C
Min Operating Temperature-20 deg C
Ingress Protection (IP) RatingNon-Rated

Description