Pasternack’s PE3FCA189 fiber optic breakout cord is a robust and versatile fiber optic cable assembly designed for high-performance data transmission in various environments. This 4-fiber cable assembly is equipped with LC/UPC to ST/UPC connectors. Our orange fiber optic cable has an LSZH (low smoke zero halogen) rated PE jacket that ensures compliance with fire and safety standards. With an operating temperature range of -20 to 70 degrees C and a storage temperature range of -40 to 70 degrees C, this cable provides reliable performance across diverse conditions.
This distribution cable assembly comes with a multimode OM1 fiber that provides 100 Mb Ethernet support and 10 Gb Ethernet up to 33 meters with a 62.5/125µm core size and an LED light source. The fiber optic jumper from Pasternack is suitable for applications such as data centers, passive optical networks (PON), local area networks (LAN), enterprise networking, storage and cloud based services, AI data storage and communications, headend termination to a fiber backbone and terminations of data center fiber rack system. Additional dimensions, specifications, and CAD drawings for this 4-strand fiber optic breakout cord component can be found on its downloadable PDF datasheet. This PE3FCA189 fiber optic cable with a 4.5 mm cable diameter and 45 mm bend radius offers flexible installation options.
Pasternack has one of the largest in-stock selections of LC/UPC to ST/UPC fiber optic breakout cords for international and domestic orders. Make your online purchase right now to take advantage of our same-business-day shipping. Our fiber optic breakout assembly is engineered for low attenuation and high durability, and the tight buffered fiber with aramid yarn reinforcement ensures exceptional performance in demanding network environments. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal OM1 multimode fiber optic cable that meets your requirements.