Pasternack’s PE3FCA198 fiber optic breakout cord is a robust and versatile fiber optic cable assembly designed for high-performance data transmission in various environments. This 4-fiber cable assembly is equipped with LC/UPC to ST/UPC connectors. Our aqua blue fiber optic cable has an LSZH (low smoke zero halogen) rated PE jacket that ensures compliance with fire and safety standards. With an operating temperature range of -20 to 70 degrees C and a storage temperature range of -40 to 70 degrees C, this cable provides reliable performance across diverse conditions.
This distribution cable assembly comes with a multimode OM3 fiber which is optimized for VCSEL laser sources, making it ideal for 10Gb Ethernet up to 300 meters and 40G/100G Ethernet up to 100 meters, and offers a bandwidth of 2000 MHz·km, ensuring high-speed data transmission with minimal signal loss. The fiber optic jumper from Pasternack is suitable for applications such as data centers, passive optical networks (PON), local area networks (LAN), enterprise networking, storage and cloud based services, AI data storage and communications, headend termination to a fiber backbone and terminations of data center fiber rack system. Additional dimensions, specifications, and CAD drawings for this 4-strand fiber optic breakout cord component can be found on its downloadable PDF datasheet. This PE3FCA198 fiber optic cable with a 4.5 mm cable diameter and 34 mm bend radius offers flexible installation options.
Pasternack has one of the largest in-stock selections of LC/UPC to ST/UPC fiber optic breakout cords for international and domestic orders. Make your online purchase right now to take advantage of our same-business-day shipping. Whether for enterprise networks, storage area networks (SANs), or high-speed backbones, this OM3 fiber assembly guarantees outstanding network performance. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal OM3 multimode fiber optic cable that meets your requirements.